Industrial Automation
Industrial Automation | Europe
Country

Small, simple and smart

With simplicity and cost-effectiveness in mind, the J7 was designed to meet low-end simple applications such as conveyors, fans and pumps in small power applications. With on-line torque compensation the J7 can deliver 100% torque down to 1.5Hz. For quick installation and set-up the J7 is fitted as standard with a digital operator and speed volume.

  • Easy to use. Just WIRE and RUN.
  • Good torque performance: 100% torque at 1.5Hz, 150% at 3 Hz
  • Compact size
  • RS485 and RS232 option unit
  • Programming software: CX-drive for parameter configuration