Industrial Automation
Industrial Automation | Europe
Country

The basic inverter

The new J1000 inverter has been designed to become the basic inverter in applications like conveyors, fans and pumps with small power ratings. It’s so easy to install, set-up, operate run but at same time covering all the needs for such a kinds of applications.

  • V/F controlled inverter
  • Good torque performance (150% / 3 Hz)
  • Double rating ND 120%/1min and HD 150%/1 min
  • Overload detection function (150% during 60s)
  • Optional RS-232C/485 communication - Modbus
  • Programming software: CX-drive for parameter configuration