Industrial Automation
Industrial Automation | Europe
Country
General Purpose
Type
400V Three-Phase
200V Three-Phase
200V Single-Phase
Application
Control method
Torque features
Connectivity
Logic Programming
Application Oriented
RX G7 A1000 F7 MX2 V1000 V7 IP65 JX J1000 J7
Customised to your machine World first three level inverter architecture High performance vector control The industrial Workhorse Born to Drive Machines Quality has a new formula Sensorless vector high protected Compact and Complete The basic inverter Small, simple and smart
0.4kW to 132kW 0.4kW to 300kW 0.4 kW to 160 kW 0.4kW to 300kW 0.4kW to 15kW 0.2kW to 15kW 0.4kW to 4.0kW 0.4kW to 7.5kW 0.2kW to 4.0kW 0.2kW to 4.0kW
0.4kW to 55kW 0.4kW to 110kW 0.4 kW to 110 kW 0.4kW to 110kW 0.1kW to 15kW 0.1kW to 15kW N/A 0.2kW to 7.5kW 0.1kW to 4.0kW 0.1kW to 4.0kW
N/A N/A N/A N/A 0.1kW to 2.2kW 0.1kW to 4.0kW 0.2kW to 2.2kW 0.2kW to 2.2kW 0.1kW to 1.5kW 0.1kW to 1.5kW
High Performance, built-in know-how functionality High performance, long cable lines High performance motor control General and high-end applications Harmonized motor and machine control Hi speed accuracy and high starting torque General purpose, high protection (IP65) General purpose built-in communications Simple speed control Simple speed control
Open and Close loop for Vector and V/F control Open and close loop for Vector and V/F control Open and close loop for Vector and V/F control Open and close loop for Vector and V/F control Open loop speed and torque control for vector and speed for V/F control Open loop for Vector and Open and Speed feedback for V/F control Sensorless vector and V/F control V/F control V/F control V/F control
200% at 0.0Hz ( CLV ), 150% at 0.3Hz ( OLV ) 150% at 0.0Hz (CLV), 150% at 0.3Hz (OLV) 200% at 0.0Hz (CLV), 200% at 0.3Hz (OLV) 150% at 0.0 Hz (CLV), 150% at 0.5 Hz (OLV) 200% at 0.5Hz 200% at 0.5 Hz 100% at 0.5 Hz 150% a 3Hz 150% at 3 Hz 150% at 3 Hz
Modbus, DeviceNet, Profibus Memobus, DeviceNet, Profibus, CANopen, LONWorks, Ethernet Memobus, Devicenet, Profibus, CANopen, MECHATROLINK-II Memobus, DeviceNet, Profibus, CANopen, LONWorks, Ethernet, MECHATROLINK-II EtherCAT, Modbus, DeviceNet, Profibus, CompoNet Memobus, DeviceNet, Profibus, CANopen, CompoNet, LONworks Memobus, DeviceNet, Profibus, CANopen, MECHATROLINK-II Modbus Memobus Memobus
Standard Firmware N/A N/A N/A Standard Firmware N/A N/A N/A N/A N/A
Standard Firmware N/A N/A N/A Standard Firmware N/A N/A N/A N/A N/A