Industrial Automation
Industrial Automation | Europe
Country

High performance vector control

The A1000 provides remarkable advantages through excellent motor drive performance, environmental benefits and energy savings as well as many user orientated operational features. Moreover, the A1000 offers advanced characteristics that are included as standard. In response to the needs of users, we have introduced next-generation product features to A1000 vector control technology.

  • Up to 160 kW
  • PM and IM motor control
  • Powerful torque at 0 Hz, without sensors or feedback devices
  • High-performance current vector control
  • Safety in compliance with EN954-1 safety category 3 stop
  • Programming software: CX-Drive for parameter configuration