Industrial Automation
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe

Born to Drive Machines

Specifically created for your application, the MX2 was developed to harmonise advanced motor and machine control. Thanks to its advanced design and algorithms, the MX2 provides smooth control down to zero speed, plus precise operation for cyclic operations and torque control capability in open loop. By using the standard MX2 series functionality and communication option boards, the MX2 IP54 is the perfect choice for your standalone inverter solutions.

  • Up to 15 kW
  • 200% starting torque
  • Torque control in open loop
  • Double rating VT 120%/1 min and CT 150%/1 min
  • IM & PM motor control
  • Safety conforming to ISO13849-1 Category3 performance level PLD
  • Built-in Logic programming
  • Positioning functionality
  • Integrated at Omron machine Automation solution
  • Fieldbus communications: EtherCAT, Modbus, DeviceNet, Profibus, CompoNet, MECHATROLINK-II and EtherNet/IP
Language(s)
Title
en de es fr it
LCD 5 line Digital Operator Users Manual PDF - - - -
LCD Digital Operator Users Manual PDF - - - -
MX2 Getting Started Guide PDF - PDF PDF -
MX2 Users Manual PDF PDF PDF PDF PDF
MX2 EtherCAT option board Users Manual PDF - - - -
MX2 IP54 Instruction Sheet PDF PDF PDF PDF PDF
MX2/RX CompoNet Option Board Users Manual PDF - - - -
MX2/RX DeviceNet Option Board Users Manual PDF - - - -
MX2/RX PROFIBUS Option Board Users Manual PDF - - - -
MX2/RX/LX Drive Programming Manual PDF - - - -
Language(s)
Title
en de es fr it
MX2 Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
MX2 IP54 Product Brochure PDF - PDF PDF PDF
MX2 Inverter Product Brochure PDF PDF PDF PDF PDF
One Machine Network Brochure PDF PDF PDF PDF PDF
Scalable Machine Automation Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Motion & Drives Catalogue PDF PDF PDF PDF PDF
Sysmac Catalogue PDF PDF PDF PDF PDF