Industrial Automation
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe
Basic Solution
Type
200V Single-Phase
200V Three-Phase
400V Three-Phase
Application
Control method
Torque features
Connectivity
Logic Programming
Application Oriented
JX J1000
JX J1000
Compact and Complete The basic inverter
0.2kW to 2.2kW 0.1kW to 1.5kW
0.2kW to 7.5kW 0.1kW to 4.0kW
0.4kW to 7.5kW 0.2kW to 4.0kW
General purpose built-in communications Simple speed control
V/F control V/F control
150% at 3 Hz 150% at 3 Hz
Modbus Memobus
N/A N/A
N/A N/A