Industrial Automation
Industrial Automation | Europe
Country

Force and Flow in Harmony

The new SX inverter is designed to drive high power applications, anything from pumps, fans, compressors or blowers through to closed loop vector control required by cranes, crushers, mills or mixers. The standard inverter has built-in application oriented software and it's hardware design provides flexibility to the user.

  • 500V - 690V power supply from 90kW up to 1000kW
  • Compact design IP54 full range
  • Built-in Filter according to C3 Class
  • Safety according to EN13849-1 and EN62601 standards
  • Load curve control
  • Logic programmability
  • Built-in special application functionality as Multi-pump control or Crane applications
  • Hardware customisation (Main switch, Liquid cooling, 12-pulse rectifier, … )
  • Fieldbus communications: Modbus, DeviceNet, Profibus