Industrial Automation
Industrial Automation | Europe
Country

DIP model timer for PC-board use provides contact and solid-state output

The H3FA timer has four selectable time ranges, depending on the model. The timer operation can also be controlled through an external variable resistor. It can be mounted on a 24-pin IC socket.

  • PCB-mounting timer
  • H 20 x W 17.75 x D 36.9mm
  • 5, 6, 12 or 24VDC
  • 0.1 to 60 min
  • SPST-NO and SPST-NC 3A
Language(s)
Title
en de es fr it
H3FA Datasheet PDF PDF PDF - -