Industrial Automation
Industrial Automation | Europe
Country

Large setting dial and moving pointers for easy operation and monitoring

The H3AM has an easy-to-read large setting dial with moving pointers, a wide time-setting range of 0.2 s to 60 h and a broad AC power supply range (100 to 240VAC). The programmable contact facilitates the building of a self-holding relay circuit as well as built-in instantaneous contact.

  • Front 96 x 96 x D 85mm
  • Front panel
  • 100 to 240VAC
  • 0.05 s to 60 h
  • DPST, 5A at 250VAC

Language(s)
Title
en de es fr it
H3AM Datasheet PDF PDF PDF - PDF