Industrial Automation
Industrial Automation | Europe
Country

DIN-sized (48 x 48) motor timer with variable time ranges

This motor timer series provides you with many features, such as ON-delay, time indicator, moving pointer and synchronous motor. Moreover, the LED indicator shows the time operation, time range and the rated voltage.

  • DIN-sized 48 x 48mm
  • Front-panel/plug-in/DIN-rail
  • All supply voltages available
  • 0.2 s to 30 h
  • SPDT, 6A at 250VAC