Industrial Automation
Industrial Automation | Europe
Country

E5_R / E5_R-T

E5_R / E5_R-T

Fast, accurate and customizable to applications-specific needs

The E5_R series provides you with high-accuracy inputs (0.01°C for Pt100) and a 50ms sample and control cycle for all four loops. Its unique Disturbance Overshoot Reduction Adjustment ensures solid, robust control. The R-series can host multiple loops in one unit, The E5ER 2-loops and E5AR 4-loops maximum.

  • Easy and clear read-out thanks to bright liquid Crystal Display
  • Exceptional versatility - multi-loop control, cascade control, and valve control
  • Easy integration with DeviceNet, Profibus or Modbus
  • SV programmer optional, 32 programs with up to 256 segments

Mixing two flows: Ratio Control

Used in applications where a secondary flow needs to be mixed in an exact ratio to the main flow, as in colouring paint, mixing yoghurt with jam and chloride with water.

Controlling a processing vessel

In a fermentor, tight control over all the parameters such as temperature, pH, level and/or pressure is essential for a good product.

Temperature and Pressure interaction in an autoclave

Sterilizing products at high temperatures under pressure demands a fast and accurate controller like the E5_R.
Language(s)
Title
en de es fr it
E5AR / E5ER Users Manual PDF - PDF PDF -
E5AR / E5ER DeviceNet Communications Users Manual PDF - - - -
E5AR-T, E5ER-T Users Manual PDF - - - -
Language(s)
Title
en de es fr it
E5AR-T/E5ER-T Product Leaflet PDF - - - -
E5AR/E5ER Product Brochure PDF - - - -
Regulation Solutions Product Brochure PDF PDF PDF PDF PDF
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
E5AR/E5ER Datasheet PDF PDF PDF PDF PDF
E5_R-T Datasheet PDF - - - -
ES1B Datasheet PDF PDF PDF - PDF
ES1C Datasheet PDF - - - -