Industrial Automation
Industrial Automation | Europe
Country

Universal digital process controllers

The new E5_N-H series take the proven E5_N features to the level of process control. The E5_N-H has the same easy way in which it is installed and operated, and has the same menu structure as the E5_N series. But the E5_N-H improves on accuracy, speed and process control features.

  • Same Menu structure as E5_N
  • Fast (60ms) and Accurate (0,1%PV)
  • Universal inputs & modular outputs
  • Setpoint profiles and parameter Banks
  • Valve Control

Faster input sampling and control period

This gives faster, more precise heater control in rapidly changing, disturbance-sensitive applications.

PV colour change

This provides crystal-clear process status, even from a distance and without the need for interpreting the values. When one of the heaters is not at set-point the PV can change colour to alert any member of staff (detecting a bad sealing at an early stage, for example). 

Loop break alarm and sensor break alarm (with forced MV option)

In plastics production the tool used to make the product is changed quite often. Frequent reconnecting of the sensor or heater can result in a wire break (a broken thermocouple, for example). These alarms quickly detect such problems in the process. 

Basic (2-step) programmer

In many thermal processes (food, brick, pottery etc.) a small element of timing is required. This feature enables you to ramp up to a set-point and set the dwell time period. At the end of this time, the process stops or continues with an indication alarm to alert the operator. With this feature, a fixed minimum or maximum curing/baking time is assured in a smooth, controlled way.

Language(s)
Title
en de es fr it
Colour Change Displays Product Leaflet PDF PDF PDF PDF PDF
E5_N-H Product Brochure PDF PDF PDF PDF PDF
Regulation Solutions Product Brochure PDF PDF PDF PDF PDF
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
E5AN-H(EN-H) Datasheet PDF PDF PDF PDF PDF
E5CN-H Datasheet PDF PDF PDF PDF PDF
ES1B Datasheet PDF PDF PDF - PDF
ES1C Datasheet PDF - - - -
Language(s)
Title
en de es fr it
E5_N-H Communications Manual PDF - - - -
E5_N-H Users Manual PDF - - - -