Industrial Automation
Industrial Automation | Europe
Country

ThermoTools

ThermoTools

PC-based support software for easy set-up and monitoring

Omron’s ThermoTools support software has been specially developed for use with the company’s E5GN, E5_K(-T) and E5ZE temperature controllers and other panel instruments. It also supports the older versions of the E5_N family (<2003). ThermoTools enables faster parameter set-up, easier device adjustment and simpler maintenance. It dramatically reduces the time and effort needed to set and manage temperature control parameters, providing advanced creating, editing and batch-downloading functions. The parameter wizard makes the programming of TC really easy.

As well as setting parameters, ThermoTools provides graphical on-line monitoring of set point, process value and manipulated value. A graphical tuning tool is also included, providing a simple interface where the controller can be set to tune for optimum stability, reduced overshoot or better disturbance rejection.

  • Fast and simple parameter set-up; easy device monitoring
  • Graphical tuning tool
  • Automatic recognition of, and communication with, connected controllers
  • Save and archive files to PC; export saved files as standard CSV or HTML files
  • Parameter set-up Wizard