Industrial Automation
Industrial Automation | Europe
Country

E5_K / E5_K-T

E5_K / E5_K-T

Advanced compact digital process controllers

The E5_K series of advanced controllers provides standard models and models with programmer functionality. The modular structure of the series makes it very versatile. A number of tuning functions are provided, including auto-tuning, self-tuning and fuzzy self-tuning.

  • W48 x H96 x D100 / W53 x H53 x D100 / W96 x H96 x D100mm
  • Control mode: ON/OFF or PID
  • Control output: relay, SSR, voltage or current
  • Universal inputs (Pt100/Thermocouple/Volt/Milliampere)
  • Supported by ThermoTools PC Software

Temperature profiling

In many advanced thermal processes (metals treatment, pottery etc.) "Time vs Set Value profiling" is required. This feature enables chaining of a number of 'ramp to set-point' and 'dwell time periods' together.

Open network connectivity

The E5EK DeviceNet model collects the paint process data to sent and is able to receive instructions from any DeviceNet master on the network.

Language(s)
Title
en de es fr it
E5AK Users Manual PDF PDF - - -
E5AK-T Users Manual PDF - PDF - -
E5CK Users Manual PDF PDF PDF - PDF
E5CK-T Users Manual PDF - - - -
E5EK Users Manual PDF - - - -
E5EK-DRT Users Manual PDF - - - -
E5EK-T Users Manual PDF - - - -
Language(s)
Title
en de es fr it
E5AK/E5EK Datasheet PDF PDF PDF PDF PDF
E5CK Datasheet PDF PDF PDF PDF PDF
E5EK-DRT Datasheet PDF - - - PDF
E5_K-T Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Regulation Solutions Product Brochure PDF PDF PDF PDF PDF
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF