Industrial Automation
Industrial Automation | Europe
Country

Easy-to-use, basic temperature controller with analogue dial setting

Omron's basic ON/OFF or PD controller features an analogue setting dial. This compact, low-cost controller has a setting accuracy of 2% of full scale. It incorporates a plug-in socket allowing for DIN-rail or flush mounting.

  • Compact, cost-effective controller
  • Control mode: ON/OFF or PD
  • Control output: relay
  • Power supply: 100-120 / 200-240VAC
  • Thermocouple K: 0 to 1200°C, L: 0 to 400°C, Pt100: -50 to 200°C

ON/OFF controlHot water supply provided by a boiler can be simply controlled with an E5C2. The water temperature is set by the big and easy to operate dial on the front of the controller.

Language(s)
Title
en de es fr it
E5C2 Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Regulation Solutions Product Brochure PDF PDF PDF PDF PDF