Industrial Automation
Industrial Automation | Europe
Country

Flexible automation

With the choice of 4 different 10 I/O CPU units we fulfill all needed functionality to do all kind of control automation. Three of them (C1/C2/C4) are expandable up-to 34 I/O. The C3 has fixed 10 I/O. All DC models have analogue input and a high-speed counter input up to 150Hz. The C4 model is equipped with communication.

  • DC input/supply units have analogue input + high speed counter
  • The ZEN-10C4 has RS-485 communication
  • Expansion available with relay output or transistor output
  • ZEN-Kits the best choice to start!