Industrial Automation
Industrial Automation | Europe
Country

Slim size power supplies

All models have the same height of only 84.5 mm. These ranges cover up-to 1,500 W. The output voltages are 5, 12, 15 or 24VDC. In this series we got standard types and versions with two alarms up-to 150 W models: one for short dip in the 24VDC supply, second one when the voltage gradually drops in time. The models form 300 W / 600 W / 1,500 W are equipped with an overload alarm function.

  • Widest range in DC-output voltage (5V, 12V, 15V & 24V) & wattage (15 up-to 1,500W)
  • LED indication power ON
  • Transistor output & LED indication under-voltage alarm 1 & 2 or Power failure
  • All models can be Din-rail mounted (except 1,500W)
  • EMI Class B, UL Class 1 division 2, SEMI-F47 (200VAC input)