Industrial Automation
Industrial Automation | Europe
Country

Slim & economic power supply

The S8JX-G is Omron’s cost effective power supply delivering Omron’s quality and reliability. The range of this Power Supply covers up to 600 W, the output voltages are 5, 12, 15 or 24VDC. The low profile and multiple mounting options help you reduce panel space. With a minimum life expectancy of 10 years and protection against over-voltage, over-current and short circuiting, the S8JX-G is as reliable as you may expect from Omron. 

  • Wide range in DC-output voltage (5V, 12V, 15V & 24V) & wattage (15 to 600W)
  • LED indication power ON
  • Over-voltage, over-current, and short circuit protection
  • All models can be DIN-rail mounted
  • Approvals: UL, cUL, UL508 Listed, CE, SEMI F47, VDE
  • RoHs compliant