Omron IAB global
Industrial Automation
|
Europe
Home
News
Products
Expert Area
Services & Support
Company info
Contact
Country
Product news
Corporate News
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Industries
Applications
Technology
Download Centre
Repair Service
Technical Support
Automation Competence Centres
About Omron
Business fields
Events
Careers
Environmental
Magazines
Omron in Europe
Contact us
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Automation Systems
Motion & Drives
Sensing
Safety
Control Components
Switching Components
Temperature Controllers
Power Supplies
Timers
Counters
Programmable Relays
Digital Panel Indicators
Photovoltaic Inverters
Compact
Slim
Additional Units
S8JX-G
S8VM
Slim Power Supplies
Output power
Output voltage DC
Output current base on 24 VDC
Size depth
Rated input voltage
Under-voltage alarm
Over-voltage protection
Features
S8JX-G
S8VM
15, 30, 50, 100, 150, 300, 600 W
15, 30, 50, 100, 150, 300, 600, 1500 W
5, 12, 15, 24 V
5, 12, 15, 24 V
0.65, 1.5, 2.1, 4.5, 6.5, 14, 27 A
0.65, 1.3, 2.2, 4.5, 6.5, 14, 27, 65 A
98.6 (15 & 30W), 108.6, 158.6 (100 & 150W), 181.3, 159.8 mm
94.4, 109.4, 130.4, 174.4 (100 & 150 W), 166 (300 & 600 W), 281 (1500 W) mm
100 to 240 VAC
100 to 240 VAC
No
No
Yes
Yes
SEMI-F47-0200
SEMI-F47-0200