Industrial Automation
Industrial Automation | Europe
Country

Compact 3-phase input power supply

The 3-phase S8VT series completes the compact Power Supply range, giving you the best footprint-to-power ratio. The range exists of 4 models with a wattage of 120, 240 480 and 960 W all at 24 VDC. The version is build in a very robust metal housing and all models are DIN-rail mounting. The input range cover 3 phase voltage input from 340 to 576 VAC and single phase DC input from 480 to 810 VDC.

  • 5, 10, 20 and 40A; 24VDC output
  • 3-phase input (340-576VAC) or 1-phase 480 to 810 VDC
  • Compact design with best footprint on the market
  • Parallel & serial operation possible
  • UL60950 (CSA22.2-60950), UL508 listing (CSA22.2-14) and CE