Industrial Automation
Industrial Automation | Europe
Country

S8VS micro

S8VS micro

Micro power supply

Our range for small power is the S8VS micro. The range offers 15W and 30W in the same narrow 22,5mm housing. The micro uses a technology which improves the efficiency of the heat dissipation, enabling more power output in its slim housing. Due to this efficient heat dissipation you can mount the S8VS micro in any position without de-rating. The micro S8VS is available in three different output voltages 5, 12 and 24Vdc.

  • Wide AC input range from 85 to 264 VAC
  • Output power range 15 and 30 W at 5, 12 and 24VDC
  • Three mounting directions, standard din-rail, horizontal or facing horizontal
  • Mounting directly onto panel no problem, any directions is okay
  • UL Class 2 (15-30W) and UL Class I div. 2 (15, 30W); SEMI-F47-0200

Language(s)
Title
en de es fr it
S8VS micro Product Leaflet PDF PDF PDF PDF PDF