Industrial Automation
Industrial Automation | Europe
Country

Compact power supply

The S8VS is Omron’s standard industrial DIN-rail mounted power supply. It is build to last for ever. The compact S8VS is build in a strong metal case (except the 60W) providing an excellent footprint-to-power ratio to optimize panel space usage. The range covers 4 models with wattages of 60, 120, 240 and 480 at 24Vdc. The S8VS is resistant to vibration and shock. The S8VS is a fan-less power supply making it without moving parts and therefore extremely reliable.

  • S8VS models available from 60 to 480W at 24VDC, 4 models
  • Wide input range from 85 to 264 VAC
  • Very compact, robust housing
  • Overload protection
  • All necessary approvals available, including Lloyd’s Register