S8VK-C
The cost effective book type power supply
The S8VK-C Lite family is an ideal choice for cost-sensitive applications that require a dependable high-quality power supply. The family is available with power ratings from 60 W to 480 W.
- Operating temperature range of -25º to +60ºC
- Double set of DC output terminals (three for the negative) provide easy wiring
- Universal input capability, 100 to 240 VAC and 90 to 350 VDC
- Conforms to EN61204-3, EN55011 Class A
- Improved DIN-rail mounting clip provides a better resistance to vibrations and allows easy installation (using one hand to mount in a flash)
Specifications & ordering info
Product | Type | Mounting method | Phase | Power output | Efficiency | Output voltage | Rated output current | Temperature range | Terminal | Communication port(s) | Alarm function | Number of output branches | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Book type | DIN rail | Single | 60 W | 88 % | 24 V | 2.5 A | -25-60 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 110 mm | Book type power supply, Lite, 60 W, 24VDC, 2.5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 120 W | 89 % | 24 V | 5 A | -25-60 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 40 mm | 125 mm | 113 mm | Book type power supply, Lite, 120 W, 24VDC, 5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 240 W | 89 % | 24 V | 10 A | -25-60 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 60 mm | 125 mm | 140 mm | Book type power supply, Lite, 240 W, 24VDC, 10A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 480 W | 92 % | 24 V | 20 A | -25-60 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 95 mm | 125 mm | 140 mm | Book type power supply, Lite, 480 W, 24VDC, 20A, DIN rail mounting |
|
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me S8VK-C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for S8VK-C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadAccessories
Related products
-
S8V-CP - Electronic Circuit Breaker
-
Multi circuit protector
-
Short time Buffer unit
-
The right redundancy unit for your back-up applications.