Industrial Automation
Industrial Automation | Europe
Country

Highly visible LCD display with 2-colour (red and green) LEDs

The K3MA-F is a frequency/rate meter with a supply voltage of either 100 to 240VAC or 24VAC/VDC. Both are equipped with the same quality display and have the same short depth of 80mm.

  • DIN-size of H 48 x W 96mm
  • Highly visible, negative transmissive back-lit LCD display
  • 14.2mm-high characters
  • 5 digits (-19999 to 99999)
  • Front-panel IP66

Language(s)
Title
en de es fr it
Colour Change Displays Product Leaflet PDF PDF PDF PDF PDF
K3MA series Product Brochure PDF PDF PDF PDF PDF
K3MA series Product Leaflet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
K3MA-F Datasheet PDF PDF PDF PDF PDF