Industrial Automation
Industrial Automation | Europe
Country

Rotary pulse indicator capable of 50kHz measurements

These indicators with digital input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB-R is high speed, with a sample rate up to 50kHz.

  • Position meter indication for easy monitoring
  • Optional DeviceNet, RS-232C, RS-485
  • Double display, with 5 digits, in two colours
  • Dimensions: H 48 x W 96 x D 100mm

Language(s)
Title
en de es fr it
K3HB Communications Manual PDF - - - -
K3HB-R / -P / -C Users Manual PDF - - - -
Language(s)
Title
en de es fr it
K3HB-R/-P/-C Datasheet PDF PDF PDF - -