Industrial Automation
Industrial Automation | Europe
Country
1/8 DIN Advanced Digital
Indicator type
Display
Input range
Accuracy
Supply voltage
Size
K3HB-C K3HB-P K3HB-R
Up / down counting Time interval Rotary pulse
Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit
No voltage contact: 30 Hz, voltage pulse: 50 kHz, open collector: 50 kHz No voltage contact: 30 Hz, voltage pulse: 50 kHz, open collector: 50 kHz No voltage contact: 30 Hz, voltage pulse: 50 kHz, open collector: 50 kHz
- +/- 0.08% rgd +/- 1 digit +/- 0.006% rgd +/- 1 digit, +/- 0.02% rgd +/- 1 digit
24 VAC / VDC or 100 to 240 VAC 24 VAC / VDC or 100 to 240 VAC 24 VAC / VDC or 100 to 240 VAC
96 x 48 mm (1/8 DIN) 96 x 48 mm (1/8 DIN) 96 x 48 mm (1/8 DIN)