Industrial Automation
Industrial Automation | Europe
Country

Weighing indicator measuring pressure, load, torque and weight

These indicators with analogue input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB series is high speed, with a sample rate of 50Hz.

  • Position meter indication for easy monitoring
  • Optional DeviceNet, RS-232C, RS-485
  • Double display, with 5 digits, in two colours
  • Dimensions: H 48 x W 96 x D 100mm

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

K3HB-V is a weighing meter, being used to weigh the tanks containing the liquid, as the level reduces the weight goes down. This can be used as a signal to fill the tank. The Tare function can be used to subtract the weight of the empty tank from the overall weight leaving only the material weight on the display.

Language(s)
Title
en de es fr it
K3HB Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
K3HB Communications Manual PDF - - - -
K3HB-S/-X/-V/-H Users Manual PDF - - - -