Industrial Automation
Industrial Automation | Europe
Country

New high-speed, high-precision temperature indicator

These indicators with analogue input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB series is high speed, with a sample rate of 50Hz.

  • Position meter indication for easy monitoring
  • Optional DeviceNet, RS-232C, RS-485
  • Double display, with 5 digits, in two colours
  • Dimensions: H 48 x W 96 x D 100mm

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Language(s)
Title
en de es fr it
K3HB Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
K3HB Communications Manual PDF - - - -
K3HB-S/-X/-V/-H Users Manual PDF - - - -