Industrial Automation
Industrial Automation | Europe
Country
1/8 DIN Advanced Analogue
Indicator type
Display
Input range
Accuracy
Supply voltage
Size
K3HB-X K3HB-H K3HB-V K3HB-S
Process Temperature Weighing Linear sensor
Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit
0.000 to 10.000 A, 0.0000 to 19.999 mA; -199.99 to 199.99 mA, 4.000 to 20.000 mA; 0.0 to 400.0 V, 0.0000 to 1.999 V; -199.99 V to 199.99 V, 1.0000 to 5.0000 V Pt100, thermocouple K, J, T, E, L, U, N, R, S, B, W 0.00 to 199.99 mV, 0.000 to 19.999 mV, 100.00 mV, 199.999 mV 0 to 20 mA, 4 to 20 mA or 0 to 5 V, 1 to 5 V, -5 to 5 V, -10 to 10 V
+/- 0.1% of full scale (DC voltage & DC current), +/- 0.5% of full scale (AC voltage & AC current) Thermocouple: +/- 0.3% of full scale, Pt-100: +/- 0.2% of full scale +/- 0.1% of full scale One input: +/- 0.1% of full scale, two inputs: +/- 0.2% of full scale
24 VAC / VDC or 100 to 240 VAC 24 VAC / VDC or 100 to 240 VAC 24 VAC / VDC or 100 to 240 VAC 24 VAC / VDC or 100 to 240 VAC
96 x 48 mm (1/8 DIN) 96 x 48 mm (1/8 DIN) 96 x 48 mm (1/8 DIN) 96 x 48 mm (1/8 DIN)