Industrial Automation
Industrial Automation | Europe
Country

Self-powered LCD totaliser

The H7E series is available with large display with 8.6mm character height. It includes models with backlight for improved visibility in dimly lit places. The H7E family includes total counters, time counters, tachometers and PCB-mounted counters.

  • H 24 x W 48 x D 55.5mm
  • 8 digits, 8.6mm character height
  • Black or light-grey housing
  • Dual input speed: 30Hz <-> 1kHz
  • Short body: all models have a depth of 48.5mm