Industrial Automation
Industrial Automation | Europe
Country

Compact, easy-to-use cam positioner

The H8PS provides high-speed operation at 1,600 r/min and high-precision settings to 0.5° ensuring widespread application. H8PS features a highly visible display with back-lit negative transmissive LCD. Advance angle compensation function compensates for output delays.
  • 96 to 121.2Hx96Wx60.6 to 67.5D mm
  • Front-panel / DIN-rail
  • 24VDC
  • 8-, 16- and 32-outputs
  • NPN/PNP 100mA at 30VDC