Industrial Automation
Industrial Automation | Europe
Country

CX-Designer

CX-Designer

The scalable HMI software

CX-Designer is the HMI software used for our 5.7 to 15 inch NS HMI series.

It is exceptionally easy to use and loaded with powerful features such tag sharing with our PLCs and easy importing and exporting of labels for multiple languages. It also has a fully-customizable user interface with icons for most functions.

  • Integrated into CX-One, allowing you to share tags between PLCs and HMIs, no need to type twice; just drag & drop from CX-Programmer or copy & paste from Excel
  • Very easy to re-use projects and screens using drag & drop
  • Library of over 1,500 pre-programmed Smart Active Parts
  • Property sheet, all object properties available at a glance
  • Import/export of labels for easy translation of the project

Interface

Provides a Windows look and feel and a fully customisable user interface.

Fonts

CX-Designer now includes support for attractive fonts that look good on the display even when it is enlarged. Seven-segment fonts are also available. Smooth fonts can be used for alarms and character strings. 

Language support

Worldwide support is provided with 42 languages including Eastern languages.

Language(s)
Title
en de es fr it
CX-Designer Product Leaflet PDF - - - -
CX-One Product Brochure PDF PDF PDF PDF PDF
Smart Active Parts Product Leaflet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
CX-Designer Getting Started Guide PDF - - - -
CX-Designer Operation Manual PDF - - - -
CX-One Getting Started Guide PDF - - - -
CX-One v1.1 Setup Manual PDF - - - -
CX-One v3 Setup Manual PDF - - - -
NS Designer Operation Manual PDF PDF PDF PDF PDF
NS series CX-Designer User Manual Users Manual PDF - - - -