Industrial Automation
Industrial Automation | Europe
Country

WD30 / WT30

WD30 / WT30

Wireless DeviceNet communication

There are applications where a normal wired connection is too expensive, impossible to maintain or prone to disturbance. WD30 provides a wireless master-slave data link for up to 63 DeviceNet sub-networks. Alternatively, a WD30 master unit can directly control WT30 wireless I/O slave units. For direct access to wireless remote I/O without passing through DeviceNet, the WT30 master is equipped with a serial CompoWay/F interface.

  • Easy to set-up: Extensive diagnostic features such as signal strength measurement and channel usage
  • Each Wireless master handles up to 100/100 words, input/output data. Up to 63 Wireless Slaves per Wireless Master
  • Uses spread spectrum technology for superior noise resistance in manufacturing environments
  • Relay function for extension of communication range (3 repeaters max.)
  • Explicit message communication
Language(s)
Title
en de es fr it
DeviceNet Product Brochure PDF PDF PDF PDF PDF
Remote IO Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
WD30 Datasheet PDF - PDF - -
WT30 Datasheet PDF - - - -
Language(s)
Title
en de es fr it
WD30-ME/-SE Operation Manual PDF - - - -
WT30 Users Manual PDF - - - -