Industrial Automation
Industrial Automation | Europe
Country

SmartSlice

SmartSlice

The smartest modular I/O system

Omron's SmartSlice I/O system (GRT1) is compact, intelligent and easy to use. When used with Omron's CS1/CJ1 DeviceNet master units it is plug-and-work, no configuration tool is required. By using built-in functions such as pre-scaling, totalising, differentiation and alarming in analog I/O units, PLC programming can be minimised. Preventive maintenance data can be accessed using CX-Integrator software, standard PLC function blocks or NS-series Smart Active Parts.

  • Most compact in the market (84 mm high)
  • Easy set-up, backup and restore functions
  • Diagnostics and preventive maintenance data at I/O level
  • Detachable terminal blocks allow hot-swapping without re-wiring
  • 3-wire connection with 'push-in' technology, no screwdriver required for installation
Smartslice is the most intelligent and easy-to-use remote I/O system currently available. It allows you to:
  • Minimize engineering time
  • Troubleshoot rapidly
  • Schedule maintenance to prevent breakdowns

Transparent communication

Open for communication by open standards
  • PROFINET IO: Built-in Ethernet switch and MRP ring redundancy.
  • PROFIBUS DP: FDT-DTM for easy access to all intelligence in SmartSlice.
  • DeviceNet: The industrial CAN protocol. Efficient and Robust.
  • CompoNet: Plug-and-work. No setup required.
  • MECHATROLINK-II: For integration in motion control systems.
  • EtherCAT: For Trajexia and Sysmac controllers.

No need to stop

Reliable 3-piece construction enabling you to swap modules during operation, without rewiring. All I/O unit data can be backed up in the bus interface unit at the flick of a switch. Recovery is even simpler; after hot-swapping a unit, all settings are automatically loaded.

No tools required

Easy push in wiring for quick installation. The SmartSlice terminal blocks provide fast and reliable screwless clamp connections.
All Omron I/O units have built-in Smart Features that help to:
  • Reduce engineering time
  • Plan preventative maintainance
  • Increase your productivity
Take a look at one of the features below for a demonstration.

Calendar

Smart I/O can store the last date on which you performed maintenance. A better overview will help you plan maintenance more efficiently.

Counter

Smart I/O units all keep track of duration and number of operations, to help you plan machine maintenance. Timely warnings to inspect and adjust the machine will minimise unplanned downtime.

Volt meter

Smart I/O monitors its own supply voltage, and will warn you if the voltage is out of safe range - e.g. due to damaged cable or poor connection.

Stopwatch

Smart I/O can measure delays between two I/O signals with millisecond accuracy. When your preset limit is exceeded, Smart I/O will warn you that wear or lack of lubrication has reduced machine performance.

Calculator

Smart Analog I/O performs data pre-processing to help you reduce PLC programming. Scaling and alarms, and even totalising or rate-of-change calculations are handled inside the unit.
Language(s)
Title
en de es fr it
DeviceNet Operation Manual PDF PDF - - -
GRT1-PNT PROFINET IO Communication Unit Operation Manual PDF - - - -
SmartSlice - DeviceNet Communications Unit Operation Manual PDF - - - -
SmartSlice - PROFIBUS Communication Unit Operation Manual PDF - - - -
SmartSlice - Slice I/O Units Operation Manual PDF - - - -
SmartSlice CompoNet Operation Manual PDF - - - -
Language(s)
Title
en de es fr it
One Machine Network Brochure PDF PDF - - PDF
PROFINET Product Brochure PDF PDF PDF PDF PDF
Remote IO Product Brochure PDF PDF PDF PDF PDF
SmartSlice Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
SmartSlice Datasheet PDF PDF PDF PDF PDF
Sysmac Catalogue 2011 PDF - - - -