NX I/O Series
Performance and practicality for machine control
Modern machine control requires system-wide synchronisation of motion axes with microsecond accuracy. The NX I/O system offers this timing accuracy and repeatability for a wide variety of in- and outputs. Its ultra-fast internal bus system is synchronised with the Distributed Clock of the EtherCAT network, resulting in system-wide deterministic I/O operation.
- Ideal match with Sysmac Machine automation controllers and CJ2-series PLC's
- Synchronous I/O updates, system-wide, with less than 1 μs jitter using EtherCAT
- High density: up to 16 digital or 8 analog signals in 12 mm width
- Removable wiring terminals for easy system assembly and testing
Specifications & ordering info
Product | Type of module | Linear analog input type | Temperature input type | Linear analog output type | Digital input type | Digital output type | Connection method | Number of analog inputs | Number of analog outputs | Number of digital inputs | Number of digital outputs | Number of encoder input channels | Number of pulse output channels | Resolution of the analog inputs | Resolution of the analog outputs | Input circuit type | Conversion time | Control function | Heater burnout detection | Permitted voltage at input | Output current | Short-circuit protected outputs | Max. encoder input frequency | Max. pulse output frequency | Signal processing | Suitable for safety functions | With certification | Communication port(s) | Number of communication ports | I/O connection type | Number of IOV (V+) terminals | Number of IOG (V-) terminals | Number of FG terminals | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Analog I/O | 4 to 20 mA | None | None | 2 | 0 | 13 Bit | Differential | 0.5 ms/unit | Free running | No | Push-in | 2 Analog Inputs, 4 to 20 mA differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | -10 to 10 V | None | None | 2 | 0 | 15 Bit | Differential | 0.02 ms/unit | Synchronous | No | Push-in | 2 Analog Inputs, -10 to 10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | 4 to 20 mA | None | None | 4 | 0 | 15 Bit | Differential | 0.04 ms/unit | Synchronous | No | Push-in | 4 Analog Inputs, 4 to 20 mA differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | -10 to 10 V | None | None | 4 | 0 | 15 Bit | Differential | 0.04 ms/unit | Synchronous | No | Push-in | 4 Analog Inputs, -10 to 10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | -10 to 10 V | None | None | 8 | 0 | 15 Bit | Differential | 0.08 ms/unit | Synchronous | No | Push-in | 8 Analog Inputs, -10 to +10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Communication | Free running | No | Serial RS-232C | 1 | Serial Communication Interface Unit, 1 x RS-232C, screwless push-in connector, 12 mm wide |
|
||||||||||||||||||||||||||||
|
Analog I/O | None | None | 4 to 20 mA | 0 | 4 | 15 Bit | None | 0.04 ms/unit | Synchronous | No | Push-in | 4 Analog Outputs, 4 - 20 mA, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | None | None | -10 to 10 V | 0 | 4 | 15 Bit | None | 0.04 ms/unit | Synchronous | No | Push-in | 4 Analog Outputs, -10 to 10 V, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||||
|
Analog I/O | -10 to 10 V, -5 to 5 V, 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | None | None | 4 | 0 | 16 Bit | 0 Bit | Differential | 0.02 ms/unit | High speed, Synchronous | No | Push-in | 4 High Speed Analog Inputs, -10 to 10 V, -5 to 5 V, 0 to 10 V, 0 to 5 V, 1 to 5V, 0 to 20 mA, 4 to 20 mA, differential, resolution 16 bit, 5 µs/ch, screwless push-in connector, 24 mm wide, PNP |
|
||||||||||||||||||||
|
Temperature control | Current transformer | None | None | None | NPN | 4 | 0 | 0 | 4 | 10 Bit | 0 Bit | Standard | 10 ms/unit | Free running | No | Push-in | Heater Burnout Detection Unit, 4 CT inputs, 4 NPN Outputs, screwless push-in connector, 12 mm wide |
|
||||||||||||||||
|
Digital I/O | PNP/NPN | NPN | 1-wire | 16 | 16 | 15-28.8 V | 0.5 A | No | Free running, Standard speed, Synchronous | No | None | FCN (plug not included) | 2 | 2 | 16 Digital Inputs + 16 Digital NPN Outputs, Standard speed, 24 VDC, 2 x FCN24 connectors (not included), 30 mm wide |
|
||||||||||||||||||
|
Digital I/O | None | PNP | 2-wire, 3-wire | 0 | 2 | 0.5 A | Yes | High speed, Timestamp | No | None | Push-in | 2 | 2 | 2 Digital Outputs, High speed Timestamp, PNP 24 VDC, 0.5 A/point, 1 A/NX Unit, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||
|
Digital I/O | None | NPN | 2-wire, 3-wire | 0 | 4 | 0.5 A | No | Free running, High speed, Synchronous | No | None | Push-in | 4 | 4 | 4 Digital Outputs, High speed, NPN 24 VDC, 0.5 A/point, 2 A/NX Unit, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||
|
Digital I/O | None | NPN | 1-wire | 0 | 16 | 0.5 A | No | Free running, Standard speed, Synchronous | No | None | MIL (plug not included) | 2 | 2 | 16 Digital Outputs, Standard speed, NPN 24 VDC, 0.5 A/point, 4 A/NX Unit, MIL20 connector (not included), 30 mm wide |
|
|||||||||||||||||||
|
Pulse output | None | Line driver (RS-422), PNP, Voltage pulse | 0 | 2 | 0 kHz | 4000 kHz | Synchronous, Task period prioritized | No | MIL (plug not included) | 3 | 3 | 2 x Line Driver Pulse Output, PNP, 4 Mpps, 1 x MIL connector, 12 mm wide |
|
|||||||||||||||||||||
|
Pulse output | None | Line driver (RS-422), PNP, Voltage pulse | 0 | 4 | 0 kHz | 4000 kHz | Synchronous, Task period prioritized | No | MIL (plug not included) | 3 | 3 | 4 x Line Driver Pulse Output, PNP, 4 Mpps, 2 x MIL connectors, 24 mm wide |
|
|||||||||||||||||||||
|
Bus coupler | No | PROFINET Slave | 2 | NX-series PROFINET Coupler, 2 ports, 63 I/O units, max I/O current 10 A, screwless push-in connector, delivered with end cover |
|
|||||||||||||||||||||||||||||
|
Load cell | Load cell | None | None | 1 | 0 | 24 Bit | 0 Bit | Differential | 0.125 ms/unit | Free running, Synchronous | No | Yes | Push-in | 1 x Load Cell input with certification, -5.0 to 5.0 mV/V, 24 bit, 125 µs, screwless push-in connector, 12 mm wide |
|
|||||||||||||||||||
|
Power connection | No | Push-in | 0 | 0 | 2 | NX FG shield connection unit, 16 terminals, screwless push-in connector, 12mm wide |
|
|||||||||||||||||||||||||||
|
Temperature control | None | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | None | None | PNP, PWM | 2 | 0 | 0 | 2 | Isolated | 50 ms/unit | Heat or cool | No | Free running | Push-in | 2 loops, Thermocouple/Pt100 input, PNP 2 Digital Outputs 24 VDC, 21 mA/point, Heat or Cool control, Push-in Plus terminals |
|
Accessories
Ethernet cables and accessories
EtherCAT patch cables, improved shield
Note: For [.] fill in the 1-character length code.
Ethernet patch cables, standard RJ45 connectors
Note: For [...] fill in the length in cm.
Ethernet patch cables, RJ45/M12 connectors
Note: For [.] fill in the 1-character length code.
Specifications
Accessories
Ethernet cables and accessories
Accessories
Industrial switching hubs
EtherNet/IP control data priority
Broadcast storm and LSI error detection |
|||||
EtherCAT junction slave
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me NX I/O Series
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for NX I/O Series
By completing this form, you can request a quotation. Please note that only a company email address is accepted.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Networks
We chose EtherCAT as control network for the Sysmac NJ Machine Controller series. The convenience of standard Ethernet cabling combined with extremely fast on-the-fly data exchange have resulted in a new machine control architecture. The resulting openness, modularity and determinism are the key elements in today's machine automation.
- Using open standards for programming and networking assure exchangeability and interoperability with external systems
- Modularity allows flexibility in system configurations for fast adaptation to end-user requirements
- Determinism is needed to keep control of the machine while increasing performance and accuracy
EtherNet/IP uses the CIP protocol over standard Ethernet infrastructure to offer efficient yet reliable data exchange. Using the EtherNet/IP bus coupler, NX-series I/O - including safety control - can be connected to CJ/CS-series PLC's.
ProfiNet bus coupler expands NX I/O platform capabilities enabling a wider range of possible architectures.
Performance
Since each set of NX-series I/O's on an EtherCAT coupler counts as just a single EtherCAT node, the overall network performance is hardly affected by the number of installed I/O units. Keeping the number of EtherCAT nodes to a minimum will help to keep the refresh cycle times of EtherCAT motion axes as low as possible, even at high I/O counts. Furthermore, local fault or damage to an I/O unit will not affect other EtherCAT nodes down the line. The internal bus of the NX-series is fully synchronised with the EtherCAT Distributed Clock. This assures exact timing of any in- or output unit in the control system to within 1 µs, wherever the I/O units are mounted.
Design
For the design of the NX-series, we used our experience in distributed I/O systems combined with customer feedback.
- The units are compact, with a standard width of 12 mm per unit, yet offer up to 16 channels per unit
- The front connectors feature toolless push-in wiring with 8 mm ferrules for wire up to 1.5 mm2
- The terminals are removable to allow pre-wiring and safe step-by-step testing
- Matching labels on unit and connector reduce the chance of incorrect assembly
- You can insert 6 keys in the terminal and the unit to mechanically prevent a mismatch
Digital I/O Units
The NX-series let you mix economical standard I/O's with high-speed synchronous models. The standard digital I/O's have 16 connections per unit, with a choice of:
- 3-wire sensor connection with power supply (4-channel units)
- 2-wire contact inputs or actuator outputs (8-channel-units)
- 1-wire connection for sensors and actuators already connected to a common power supply (16-channel units)
High-speed I/O's all use 3-wire connection, and have On/Off response times of less than 300 ns. Using the EtherCAT Distributed Clock, all inputs can be latched, and outputs can be controlled synchronously, with less than 1 µs jitter.
For even more control over the exact I/O timing, time-stamp inputs will tell you the exact time of each signal transition. Similarly, time-stamp outputs anywhere in the EtherCAT network can be independently controlled with sub-microsecond accuracy.
Analog I/O Units
Input signals from analog sensors, 4-20 mA transmitters, thermocouples or resistance thermometers can easily be connected and used for monitoring, data logging, trending or PID control. Analog units are offered with sampling times down to 10 µs per channel and high resolution (1:30,000). Built-in filtering, offset correction, broken wire- and overrange detection are all standard functions. The user can select from 12 different thermocouple characteristics, °C/°F and indication resolution down to 0.01 degree. With up to eight inputs in just 12 mm width, the NX-series are among the most compact modules on the market today.
High-speed analog input unit
The High-speed Analog Input Unit allows an up to 5µs sampling rate on analog signals. The fast measuring of analog signals enables an improved quality inspection or a vibration analysis for predictive maintenance. Machine’s Quality and Availability can be improved resulting then in a better OEE (Overall Equipment Effectiveness) rate. This unit can read up to 4 different signals at the same time by keeping the 5µs even if the 4 channels are used. The isolation between channels prevents from distortion between channels.
Position I/O Units
Various types of encoder signals can be connected, from incremental to Synchronous Serial (SSI) encoders. The ability to synchronize the position data with the EtherCAT Distributed Clock means that the encoder can be used as a motion axis for gearing or following. Pulse outputs up to 500 kHz can be used for discrete control or positioning and can also be mapped as a motion axes when used with the Sysmac NJ machine controller.
IO-Link Master Unit
IO-Link makes communication down to the sensor level visible
- Machine downtime can be reduced.
- Abnormality detection for shortest recovery.
- Condition monitoring for predictive maintenance.
- Individual identification for reduction of man hours.
- NX I/O Series Master unit with screw-less terminal block or GX Series with IP67 protection class for watery and dusty environments.
- Up to 4 sensors can be connected with one NX I/O Series IO-Link master unit.
- Photoelectric and Proximity sensors available.
Integrated Safety
Safety control units and safe in- and output units can be added to any NX-series EtherCAT I/O stations, to fully integrate safety and standard control in one network. The NX-series fulfills all safety Performance Levels from PL a to PL e. Since the standard NJ-series controllers (V1.06 and up) and NX-series bus couplers (V1.1 and up) can be used, standard control and safety can be scaled independently.
Temperature Control
Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity and Quality
- Adaptive control for self-optimization of control setting due to process changes
- Specialized function for better sealing application (packaging) and for water-cooled extruders (plastic)
- Easier integration thanks to ProfiNet, Ethernet-IP and EtherCAT Fieldbus support
Technical support
Technical Support
Related products
-
GI-S Series
-
Sysmac controller – NJ1 Series
-
Sysmac controller – NJ3 Series
-
Sysmac controller – NJ5 Series
-
From single machine to production line all, safety interconnect
-
Integrated safety into machine automation
-
Information & Productivity in a miniaturized size controller
-
Compact in size, powerful in functionality
-
Sysmac controller – NX7 series
-
Ethercat and Ethernet/IP IO Link masters and IO Hub IP67 remote terminals
-
IPC Machine Controller
-
Boost Your Productivity