Industrial Automation
Industrial Automation | Europe
Country

IP67 CompoBus/S

Rugged I/O units for field mounting. Omron's unique CompoBus/S is the most efficient I/O bus for machine automation. With free topology and up to 500 m bus length in long-distance mode, it can be used as a remote I/O system. In high-speed mode (100 m max.) the guaranteed sub-millisecond cycle time makes it ideal for efficient machine control. With IP67 slave modules distributed throughout the machine, the need for protective enclosures is minimised.

  • IP67 protection against dust and water
  • Fast cycle time; less than 1 ms for 256 I/O points
  • Easy setup; no software required
  • Choice of 4- and 8-point Digital I/O
  • M12 connectors for easy field wiring
Language(s)
Title
en de es fr it
C-series Wired Remote I/O System Manual PDF - - - -
SRM1 Operation Manual - PDF - - -
Language(s)
Title
en de es fr it
Remote IO Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
SRM1-C01-V1 Datasheet PDF - PDF - -