Industrial Automation
Industrial Automation | Europe
Country
Field I/O
Network connection
I/O types
I/O Connection technology
Smart features
Ingress Protection class
Size in mm (HxDxW)
DRT2-*C* SRT2-*C*
DeviceNet with baud rate auto-select, M12 micro connector. CompoBus/S, high-speed mode (0.8 ms, 100m)+ long-distance mode (6 ms, 500m)
8/16 DI, 8/16 DO, 8DI + 8 DO 4/8 DI, 4/8 DO,
M12, 1 or 2 I/O signals per connector. 7/8” I/O Power connector. M12 connectors, one I/O point per connector
I/O and power supply diagnostics. Operation timers and counters per I/O point. I/O isolation, status indication
IP67, flat mounting by two M5 screws IP67, flat mounting by three M5 screws
175 x 27.3 x 60 114/160 x 29.5 x 54