Industrial Automation
Industrial Automation | Europe
Country

Fast and easy over CompoBus/S

Omron's unique CompoBus/S is the most efficient I/O bus for machine automation. With free topology and up to 500 m bus length in long-distance mode, it can be used as a remote I/O system. In high-speed mode (100 m max.) the guaranteed sub-millisecond cycle time makes it ideal for efficient machine control. Used with the compact CPM2C-S PLC as master, your machine control system will fit in the smallest spaces.

  • Compact size in IP20 housing
  • Fast cycle time; less than 1 ms per 256 I/O points
  • Easy set-up; no software required
  • Choice of 4- 8- and 16-point Digital I/O; transistor-, and relay models
  • Analog In/Outputs and customisable modules available

Language(s)
Title
en de es fr it
C-series Wired Remote I/O System Manual PDF - - - -
C200HW-SRM21, CQM1-SRM21, SRT Operation Manual PDF PDF - PDF -
Language(s)
Title
en de es fr it
Remote IO Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
SRM1-C01-V1 Datasheet PDF - PDF - -