Industrial Automation
Industrial Automation | Europe
Country
Compact I/O
Network connection
I/O types
I/O Connection technology
Smart features
Ingress Protection class
Size in mm (HxDxW)
GX DRT2 CRT1 SRT2
EtherCAT in- and outgoing connections by RJ45 Ethernet plug DeviceNet with baud rate auto-select, open-style push-in terminal block. CompoNet with baud rate auto-select, latching IDC connectors on flat cable CompoBus/S, high-speed mode (0.8 ms, 100m)+ long-distance mode (6 ms, 500m)
8/16 DI + extension, 8/16 DO + extension, 16 relay out, 4 AI (V/I) 2 AO (V/I), Incremental Encoder (24 V/lin) 8/16 DI+extension, 8/16 DO+extenstion, 16 relay out, 4 AI (V/I, TC, Pt100), 2 AO (V/I), 16 DI+extension, 16 DO+extenstion, 4 AI, 2 AO, 2 DI, 2 DO. 4/8/16 DI, 4/8/16 DO, 8/16 relay out, 4 AI (V/I)2 AO (V/I)
M3 screw terminals (1- or 3-wire DI) M3 screw terminals (1 or 3-wire DI) M3 screw terminals, eCON/RITS sensor connectors M3 screw terminals (1 or 3-wire DI)
automatic or fixed address allocation I/O and power supply diagnostics. Operation timers and counters per I/O point. Analog value calculations and alarms. I/O and power supply diagnostics. Operation timers and counters for each I/O point. Analog value calculations and alarms. I/O isolation, status indication
IP20 (DIN rail mounting in cabinets) IP20 (DIN rail mounting in cabinets) IP20 (DIN rail mounting in cabinets) IP20 (DIN rail mounting in cabinets)
main units: 52 x 135/160/200/215 x 57/69. expansion units: 50 x 66/94 x 50 main units: 50 x 50 x 115/125; 8/16 pt. expansion: 50 x 50 x 66/94 main units: 50 x 50 x 115; 8/16 pt. expansion: 50 x 50 x 66/94; 2-point slaves: 50 x 30 x 50 DI/DO units : 50 x 48 x 80/105/180; Relay units: 50 x 50 x 100/155;analog units : 50 x 48 x 105