Industrial Automation
Industrial Automation | Europe
Country

CS-Series Power Supplies, Backplanes

CS-Series Power Supplies, Backplanes

Expand with up to 7 racks

CS1 systems can operate on 24 VDC power supply, or on 100 - 240 VAC mains. For small-scale systems with mainly digital I/O a low-cost small-capacity power supply can be used. For systems with many analog I/Os and control/communication units, it may be necessary to use a larger power supply unit.

PLC racks are available in several sizes, from 2 to 10 slots wide. Special backplanes are required for duplex systems. Depending on the CPU type, up to 7 expansions can be connected to the CPU rack, giving a total capacity of 80 I/O units. The total length of the expansion cables of one system may be up to 12 m.

Language(s)
Title
en de es fr it
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 Bus Interface Board Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1D Operation Manual PDF - - - -
CS1W-SLK11/21 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -