Industrial Automation
Industrial Automation | Europe
Country

CS-Series Position/Motion Control Units

CS-Series Position/Motion Control Units

Add motion control to any CS1 PLC

From simple position measurement to multi-axis synchronised motion control, CS1 offers a full range of units:

  • Counter units gather position information from SSI- or incremental encoders. Actual positions are compared with internally stored target values.
  • Position control Units are used for point-to-point positioning with servo drives or stepper motors. Target data and acceleration/deceleration curves can be adjusted on-the-fly.
  • Position- and motion control Units equipped with MECHATROLINK-II interface can control multiple drives through a single high-speed link. Message routing through mutliple communication layers allows the attached drives to be configured from any point in the control network.

Language(s)
Title
en de es fr it
C200HW-MC402 Operation Manual PDF - - - -
C200HW-NC Operation Manual PDF PDF - - -
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 Bus Interface Board Operation Manual PDF - - - -
CS1 Customizable Counter Unit Programming Manual PDF - - - -
CS1 Customizable Counter Unit Operation Manual PDF - - - -
CS1 High-Speed Counter Units Operation Manual PDF - - - -
CS1/CJ1 Ethernet Units - Construction of Networks Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1W-MC421/221 Operation Manual PDF - - - -
CS1W-MCH Operation Manual PDF - - - -
CS1W-NC Operation Manual PDF - - - -
CS1W-SLK11/21 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -
Language(s)
Title
en de es fr it
C200HW-MC402-E Datasheet PDF PDF PDF PDF PDF
CS/CJ Series CJ1W/CS1W-NCF71 Datasheet PDF - - - -
CS1H Datasheet PDF - PDF - -
CS1W-CT021/CT041 Datasheet PDF - - - -
CS1W-MC Datasheet PDF PDF PDF PDF PDF
CS1W-MC421/221 Datasheet PDF - - - -
CS1W-MCH71 Datasheet PDF PDF PDF PDF PDF
CS1W-NC Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
CS1W-MCH Product Brochure PDF PDF PDF PDF PDF