Industrial Automation
Industrial Automation | Europe
Country

CS-Series Digital I/O Units

CS-Series Digital I/O Units

Up to 96 I/O points per unit - input, output or mixed

Digital I/O units serve as the PLCs interface to achieve fast, reliable sequence control. A full range of units, from high-speed DC inputs to relay outputs, let you adapt CS1 to your needs.

CS1 units are available with various I/O densities and connection technologies. Up to 16 I/O points can be wired to units with detachable M3 screw terminals directly. High-density 32- and 64- point I/O units are equipped with standard 40-pin connectors. Prefabricated cables and wiring terminals are available for easy interfacing to high-density I/O units.

Language(s)
Title
en de es fr it
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 Bus Interface Board Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1D Operation Manual PDF - - - -
CS1W-SLK11/21 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -
Language(s)
Title
en de es fr it
Control Systems Product Brochure PDF PDF PDF PDF PDF