Industrial Automation
Industrial Automation | Europe
Country

Suitable for any job: the rack-based PLC with over 200 types of I/O units

CS1 is Omron's most extensive PLC family, with a maximum capacity of 5120 'local' digital I/Os. Up to 7 expansion racks can be connected to a single CPU rack, bringing the maximum number of I/O units to 80. Any combination from over 200 models of digital I/Os, analog I/Os, control units and communication units can be mounted in any order. The huge instruction set and function block library allow you to write very compact programs, using any mix of IEC 61131-3 Structured Text and ladder language.

  • Fast CPUs with large program capacity
  • Extensive choice of special function units for motion- and temperature control, and special communication processing
  • IEC 61131-3 Structured Text programming, extensive function block libraries
  • CompactFlash memory card slot for data storage and program exchange
  • Easy migration from C200H systems; re-use your existing I/Os

Language(s)
Title
en de es fr it
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 Bus Interface Board Operation Manual PDF - - - -
CS1/CJ1 Ethernet Units - Construction of Networks Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1W-SLK11/21 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -
Language(s)
Title
en de es fr it
CS1H Datasheet PDF - PDF - -