CS-Series Position/Motion Control Units
Add motion control to any CS1 PLC
From simple position measurement to multi-axis synchronised motion control, CS1 offers a full range of units: - Counter units gather position information from SSI- or incremental encoders. Actual positions are compared with internally stored target values.
- Position control Units are used for point-to-point positioning with servo drives or stepper motors. Target data and acceleration/deceleration curves can be adjusted on-the-fly.
- Position- and motion control Units equipped with MECHATROLINK-II interface can control multiple drives through a single high-speed link. Message routing through mutliple communication layers allows the attached drives to be configured from any point in the control network.
|