Industrial Automation
Industrial Automation | Europe
Country

The dual-redundant PLC system for never-fail control

CS1D adds a number of dual-redundancy options to the well-proven CS1 architecture to ensure around-the-clock operation without minimal downtime. Duplex CPUs, with or without loop control functions, are continuously cross-checked for errors, without the need for special programs to be written by the user. An even simpler way to increase system availability is to use dual power supply units. Hot swapping of CPUs, power supplies and I/O units allow system maintenance with little or no process interruption.

  • Choose the level of redundancy needed; CPU, power supply, communication
  • No special programming or software tools required
  • Hot-swapping of I/O units
  • All standard CS1 I/O units can be mounted
  • Ideal for control of power generators, water supply utilities, 24/7 production.

Language(s)
Title
en de es fr it
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 Bus Interface Board Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1D Operation Manual PDF - - - -
CS1W-SLK11/21 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -
Language(s)
Title
en de es fr it
Control Systems Product Brochure PDF PDF PDF PDF PDF