Industrial Automation
Industrial Automation | Europe
Country

CJ-Series Communication Units

CJ-Series Communication Units

Open to any communication

The CJ-Series provides both standardised open networks interfaces, and cost-efficient high-speed proprietary network links. Datalinks between PLCs, or to higher-level information systems can be made using Serial or Ethernet links, or the easy-to-use controller Link network.

Omron supports the 2 major field networks, DeviceNet and PROFIBUS-DP. For high-speed field I/O, Omron's own CompoBus/S offers an unsurpassed ease of installation. Fully user-configurable Serial and CAN-based communication can be used to emulate a variety of application-specific protocols.

EtherNet/IP units provide data link functions to share large amounts of data between PLCs. The new PROFINET-IO controller together with the SmartSlice modular I/O system offers ethernet-based I/O with controller- and network redundancy.

Language(s)
Title
en de es fr it
3G8F7-CLK Installation Manual PDF - - - -
CJ1 Simple Communications Unit Operation Manual PDF - - - -
CJ1W-CORT21 User-defined CAN unit Operation Manual PDF - - - -
CJ1W-PNT21 PROFINET IO Controller Unit Operation Manual PDF - - - -
CJ1W-PRT21 PROFIBUS Slave Operation Manual PDF - - - -
CS- / CJ-Series FL-Net Units Operation Manual Operation Manual PDF - - - -
CS- CJ-Series EtherNet/IP Units Operation Manual Operation Manual PDF - - - -
CS/CJ/CP/NSJ Series Communications Commands Reference Manual PDF - - - -
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS1 / CJ1 DeviceNet Units Operation Manual PDF - - - -
CS1 / CJ1 Ethernet Units Operation Manual PDF - - - -
CS1 / CJ1 Ethernet Units - Construction of Applications Operation Manual PDF - - - -
CS1 / CJ1 Profibus Master Operation Manual PDF - - - -
CS1 / CJ1 Serial Communications Boards Operation Manual PDF - - - -
CS1/CJ1 Ethernet Units - Construction of Networks Operation Manual PDF - - - -
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CX-Process Operation Manual PDF - - - -
CX-Process Plus v1.0 Operation Manual PDF - - - -
CompoNet Master Units Operation Manual PDF - - - -
CompoNet Slave Units and Repeater Unit Operation Manual PDF - - - -
DeviceNet Operation Manual PDF PDF - - -
Function Blocks Getting Started Guide PDF - - - -
SYSMAC Controller Link Operation Manual PDF - - - -
Sysmac Operation Manual PDF - - - -
Language(s)
Title
en de es fr it
CJ1 Profibus Product Brochure PDF PDF PDF PDF PDF
CJ1 series Product Brochure PDF PDF PDF PDF PDF
CX-Process Product Brochure PDF - - - -
CompoNet Product Leaflet PDF - - - -
Control Systems Product Brochure PDF PDF PDF PDF PDF
DeviceNet Product Brochure PDF PDF PDF PDF PDF
PROFINET Product Brochure PDF PDF PDF PDF PDF
Remote Connectivity Product Brochure PDF - PDF PDF -
Language(s)
Title
en de es fr it
CJ1W-PRT21 Datasheet PDF PDF PDF PDF PDF