Industrial Automation
Industrial Automation | Europe
Country

CJ-Series Power Supplies, Expansions

CJ-Series Power Supplies, Expansions

Power and flexibility

CJ1 systems can operate on 24 V DC power supply, or on 100 - 240 V AC mains. For small-scale systems with mainly digital I/O a low-cost small-capacity power supply can be used. For systems with many analog I/Os and control/communication units, it may be necessary to use a larger power supply Unit.

Depending on the CPU type, up to 3 expansions can be connected to the CPU 'rack', giving a total capacity of 40 I/O units. The total length of the expansion cables of one system may be up to 12 m.

Language(s)
Title
en de es fr it
CJ1 series Product Brochure PDF PDF PDF PDF PDF
CX-Process Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1/CJ1 series Programming Manual PDF PDF PDF PDF PDF
CX-Process Plus v1.0 Operation Manual PDF - - - -
CX-Process v2.5 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -