Industrial Automation
Industrial Automation | Europe
Country

CJ-Series Digital I/O Units

CJ-Series Digital I/O Units

8 to 64 points per unit - input, output or mixed

Digital I/O units serve as the PLC's interface to achieve fast, reliable sequence control. A full range of units, from high-speed DC inputs to relay outputs, let you adapt CJ1 to your needs.

CJ1 units are available with various I/O densities and connection technologies. Up to 16 I/O points can be wired to units with detachable M3 screw terminals or screwless clamp terminals. High-density 32- and 64- point I/O units are equipped with standard 40-pin 'flatcable'-connectors. Prefabricated cables and wiring terminals are available for easy interfacing to high-density I/O units.

Language(s)
Title
en de es fr it
CJ1 Screwless I/O Units Product Brochure PDF PDF PDF PDF PDF
CJ1 series Product Brochure PDF PDF PDF PDF PDF
CX-Process Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
CS1/CJ1 Programming Consoles Operation Manual PDF - - - -
CS1/CJ1 series Reference Manual PDF PDF PDF PDF PDF
CS1/CJ1 series Programming Manual PDF PDF PDF PDF PDF
CX-Process Plus v1.0 Operation Manual PDF - - - -
CX-Process v2.5 Operation Manual PDF - - - -
Function Blocks Getting Started Guide PDF - - - -