Industrial Automation
Industrial Automation | Europe
Country
Compact PLC Series - Up to 320 I/Os
Maximum digital I/O points
Execution time. (bit instructions)
Program memory
Data memory
Special functions
Communications
CPM1A CPM2A CPM2C CP1E CP1L CP1H
10 to 160 80 to 180 106 to 192 160 160 320
0.72 to 1.72 µs 0.26 to 0.64 µs 0.26 to 0.64 µs 1.19 µs 0.6 µs 0.1 µs
2K words 4K words 4K words 2 or 8K steps 10K steps 20K steps
1K words 2K words 2K words 2 or 8K words 32K words 32K words
5 kHz counter input, 2 kHz pulse output 20 kHz counter input, two 10 kHz pulse outputs 20 kHz counter input, two 10 kHz pulse outputs 6 high speed inputs, 2 pulse outputs, up to 2 serial ports Four 100 kHz counter inputs, two 100 kHz pulse outputs, two optional serial ports CPUs with built-in pulse I/O and analog I/O. Expansion by CPM1A I/O or CJ1 special I/O
Serial, DeviceNet, PROFIBUS-DP, CompoBus/S Serial, DeviceNet, PROFIBUS-DP, CompoBus/S Serial, DeviceNet, CompoBus/S, DeviceNet-to-CompoBus/S gateway function Serial, DeviceNet, PROFIBUS-DP, CompoBus/S Serial, DeviceNet, PROFIBUS-DP, CompoBus/S Ethernet, Controller Link, serial, DeviceNet, PROFIBUS-DP, CAN, CompoBus/S