CPM2C
The versatile slim-line controller
An extensive range of models ensures efficient machine control in an ultra-compact package. CPU Units are available with relay or transistor output, terminal block or various connector options, and an optional real-time clock function. Select the output type, number of I/O points and other specifications to meet your needs. Expansion I/O Units with 8 to 32 I/O points make it possible to configure a control system with a maximum of 192 I/O points. - Space-saving slim outline, high-density I/O
- 10 to 32 I/O points per CPU, transistor or relay outputs
- 20 kHz counter input, two 10 kHz pulse outputs integrated
- Two communication ports built-in, freely accessible
- Digital, analog, and fieldbus expansion units
|